??
CAD model selection
Weidmueller 1716300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1716300000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 15-32
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 36.00, Cable diameter, max.: 32 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190350499
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
32 mm
AAC033
min. permissible cable diameter
32 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.079 kg
BAB577
depth
64.899 mm
BAA020
height
32 mm
BAF016
width
37.55 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation