??
CAD model selection
Weidmueller 1714970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1714970000
MANUTYPEDESC
Manufacturer Type Description
ZDK 2.5/D/0
DESCSHORT
Short Description
Component terminal block, Tension-clamp connection, 2.5 mm², TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4008190337292
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.010 kg
BAB577
depth
52.981 mm
BAA020
height
79.053 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation