??
CAD model selection
Weidmueller 1712530000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1712530000
MANUTYPEDESC
Manufacturer Type Description
HDC-KIT-HE 24.130
DESCSHORT
Short Description
Rectangular plug-in connector (Set) Screw connection, Number of poles: 24
DESCLONG
Long Description
The rectangular connector set usually consists of a male insert, a female insert, plug housing, bulkhead housing and cable gland.
GTIN
4008190947750
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
16 A
AAT080
Pole number
24
BAC461
material of housing
aluminum
BAH005
rated voltage
500 V
AAF040
Mass
0.762 kg
BAB577
depth
94.838 mm
BAA020
height
166.485 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation