??
CAD model selection
Weidmueller 1712311002
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1712311002
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-13.5 SC M4X16
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 13.5 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064403
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
13.500 mm
AAC033
min. permissible cable diameter
13.500 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.019 kg
BAB577
depth
37.31 mm
BAA020
height
22 mm
BAF016
width
20.09 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation