??
CAD model selection
Weidmueller 1705921000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1705921000
MANUTYPEDESC
Manufacturer Type Description
SAI-4 M 4P M12 UT
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) Flange-mounted housing, Hood version, Number of contact sockets: 4, Number of poles: 4, M12
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4032248147892
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB735
Screwed cable gland for max. external cable diameter
0 mm
AAB736
Screwed cable gland for min. external cable diameter
0 mm
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB901
max. current carrying capacity per I/O signal
4 A
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
4
AAP680
Number of sensor/actuator slots
4
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAG975
degree of protection
IP68
AAF040
Mass
0.120 kg
BAA020
height
102 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation