??
CAD model selection
Weidmueller 1704500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1704500000
MANUTYPEDESC
Manufacturer Type Description
ZDUB 2.5-2/2AN/DB
DESCSHORT
Short Description
Feed-through terminal block, Tension-clamp connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190948245
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAH005
rated voltage
800 V
AAF040
Mass
0.004 kg
BAB577
depth
23.8 mm
BAA020
height
33.2 mm
BAF016
width
14.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation