??
CAD model selection
Weidmueller 1698250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1698250000
MANUTYPEDESC
Manufacturer Type Description
SKMU PG42-K GR
DESCSHORT
Short Description
Locknut for cable gland (plastic) SKMU PA (plastic locknut) PG 42, 8 mm, Polyamid 6 (PA6 - GF30)
DESCLONG
Long Description
Locknut for securing plastic cable glands.
GTIN
4008190884789
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
65 mm
AAG746
mounting thread
PG42
AAH500
glass-fiber reinforced
Yes
AAK241
fire resistance (according to UL94)
HB
AAK302
thread type of the inner thread
PG
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
8 mm
BAB664
material
Polyamide (PA)
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.016 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation