??
CAD model selection
Weidmueller 1698161001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1698161001
MANUTYPEDESC
Manufacturer Type Description
ZRV 1.5
DESCSHORT
Short Description
Multi-tier modular terminal, Tension-clamp connection, 1.5 mm², 63 V, 4 A, Number of levels: 4, dark beige
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4008190891381
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
4 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
4
AAS574
Rated current [In] for the power loss specification
4 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
beige
BAC034
Connection type
spring-cage connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
63 V
AAF040
Mass
0.014 kg
BAB577
depth
51.75 mm
BAA020
height
89.525 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation