??
CAD model selection
Weidmueller 1697940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1697940000
MANUTYPEDESC
Manufacturer Type Description
CB 365/7,5 BK
DESCSHORT
Short Description
Cable tie, 7.5 mm, Polyamide 66, 540 N, black
DESCLONG
Long Description
Cable ties to fix cables in installation areas with great bundling force and a long service life.
GTIN
4008190883010
MANUNAME
Manufacturer Name
Weidmueller Group
AAB451
type of mounting
Lock in
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAH505
max. operating temperature range
85 °C
AAH506
min. operating temperature range
-40 °C
AAI412
tie thickness
365 mm
AAI733
max. bundle diameter
100 mm
AAI818
minimum holding force
540 N
AAJ130
max. mounting temperature range
60 °C
AAJ131
min. mounting temperature range
10 °C
AAK234
text strip
without
AAL810
solvable fastener present
No
AAZ547
Width of band
7.500 mm
BAA039
max. ambient temperature
85 °C
BAA351
color
black
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
BAF016
width
7.500 mm
BAG626
Transparent
No
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation