??
CAD model selection
Weidmueller 1688110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1688110000
MANUTYPEDESC
Manufacturer Type Description
ZTA 4
DESCSHORT
Short Description
Test adapter (terminal) 1.5 mm², 250 V, 11 A
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4008190855666
MANUNAME
Manufacturer Name
Weidmueller Group
AAB202
Insulation stripped length
10 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAM354
tackable possible
Yes
AAT080
Pole number
1
BAA351
color
black
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD831
Design of electrical connection
Plug-in connection
BAH005
rated voltage
250 V
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation