??
CAD模型选择
Weidmueller 1682290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1682290000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M3-BM6.0AG
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, CM 3, 6 mm², 3.6 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190474027
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
3.600 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
6 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
40 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
10 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation