??
CAD model selection
Weidmueller 1676630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1676630000
MANUTYPEDESC
Manufacturer Type Description
ZPV 1.5
DESCSHORT
Short Description
Potential distributor terminal, Miscellaneous, 1.5, 250 V, 17.5 A, Number of connections: 1, TS 35, dark beige
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4008190460013
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
17.500 A
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
17.500 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
beige
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.003 kg
BAB577
depth
38.35 mm
BAA020
height
67.898 mm
BAF016
width
6.7 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation