??
CAD model selection
Weidmueller 1675350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1675350000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 2X2-6
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 15.00, Cable diameter, max.: 6 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190450083
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
6 mm
AAC033
min. permissible cable diameter
6 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.010 kg
BAB577
depth
23.986 mm
BAA020
height
18 mm
BAF016
width
15 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation