??
CAD model selection
Weidmueller 1670380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1670380000
MANUTYPEDESC
Manufacturer Type Description
ESO 5 P DIN A4 GE
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190430702
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
16.500 mm
BAA351
color
yellow
AAF040
Mass
0.014 kg
BAB577
depth
0.13 mm
BAA020
height
39.75 mm
BAF016
width
16.250 mm
AAD931
customs tariff number (TARIC)
39202021
URL
URL
Preview - Generation