??
CAD model selection
Weidmueller 1666840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1666840000
MANUTYPEDESC
Manufacturer Type Description
HDC 32B TSBU 1PG29G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cable entry from side, Plug housing, Side-locking clamp on lower side, Size: 10, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190424046
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG29
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAG410
UV-resistant
No
AAF040
Mass
0.381 kg
BAB577
depth
79 mm
BAA020
height
94 mm
BAF016
width
98 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation