??
CAD model selection
Weidmueller 1666210000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1666210000
MANUTYPEDESC
Manufacturer Type Description
ADS/6-2/15
DESCSHORT
Short Description
Adapter plate (industrial connector) Plastic, Colour: grey, Size: 3
DESCLONG
Long Description
Adapter plate for various applications in industrial environments.
GTIN
4008190423254
MANUNAME
Manufacturer Name
Weidmueller Group
AAB599
Shape of recess
rectangular
AAC200
Material of the adapter plate
Plastic
BAA351
color
gray
BAB392
certificate/approval
GOSTME25
AAF040
Mass
0.005 kg
BAB577
depth
9 mm
BAA020
height
64.3 mm
BAF016
width
34.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation