??
Selezione modello CAD
Weidmueller 1665770000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1665770000
MANUTYPEDESC
Manufacturer Type Description
HDC 07A DMDL 2BO
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Coperchio per parti inferiori della custodia, Gancio trasversale in basso, Grandezza: 1, IP65 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4008190422790
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD388
Flap cover present
Yes
AAF040
Mass
0.008 kg
BAB577
depth
17.5 mm
BAA020
height
26.7 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation