??
CAD model selection
Weidmueller 1665740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1665740000
MANUTYPEDESC
Manufacturer Type Description
HDC 04A DODL 2BO
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cover for lower part of housing, Side-locking clamp on lower side, Size: 1, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190422769
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.014 kg
BAB577
depth
17.5 mm
BAA020
height
26.7 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation