??
CAD model selection
Weidmueller 1665630000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1665630000
MANUTYPEDESC
Manufacturer Type Description
HDC 24B DODQ 4BO
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cover for lower part of housing, Side-locking clamp on lower side, Size: 8, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190422653
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAF040
Mass
0.094 kg
BAB577
depth
24 mm
BAA020
height
120 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation