??
CAD model selection
Weidmueller 1663040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1663040000
MANUTYPEDESC
Manufacturer Type Description
HDC 64D SDLU 2PG29G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Base housing, End-locking clamp, lower side, Size: 8, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190419561
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG29
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
AAF040
Mass
0.601 kg
BAB577
depth
144.557 mm
BAA020
height
144 mm
BAF016
width
88 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation