??
CAD model selection
Weidmueller 1652500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1652500000
MANUTYPEDESC
Manufacturer Type Description
HDC 04A KOLU 1PG11G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Coupling housing, Side-locking clamp on lower side, Size: 1, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190402570
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Coupling housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG11
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
AAF040
Mass
0.041 kg
BAB577
depth
78.917 mm
BAA020
height
38.587 mm
BAF016
width
36.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation