??
CAD model selection
Weidmueller 1652380000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1652380000
MANUTYPEDESC
Manufacturer Type Description
HDC 07A TOLU 1PG11G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cable entry from top, Plug housing, Side-locking clamp on lower side, Size: 1, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4008190402457
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
top
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG11
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
CE; CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
AAF040
Mass
0.013 kg
BAB577
depth
50 mm
BAA020
height
26.7 mm
BAF016
width
36 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation