??
CAD model selection
Weidmueller 1652030000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1652030000
MANUTYPEDESC
Manufacturer Type Description
ZIA 1.5/4L-PE
DESCSHORT
Short Description
Initiator/actuator terminal, Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 2, Number of potentials per tier: 1, dark beige
DESCLONG
Long Description
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.
GTIN
4008190401689
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC040
feed-in function present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
17.500 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
beige
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.009 kg
BAB577
depth
45.05 mm
BAA020
height
81.1 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation