??
Selección de modelo CAD
Weidmueller 1651670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1651670000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-HD-BM0.14-0.37AU
DESCSHORT
Description short
Contacto (conectores industriales) Hembra, HD, HDD, HQ, MixMate, 0.37 mm², 1.6 mm, torneado
DESCLONG
Description long
Elemento de contacto para la conexión de un conductor a un conector industrial.
GTIN
GTIN-Code
4008190400347
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB530
Diameter of the contact
1.600 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.370 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC194
Type of packaging
Contacto (conectores industriales)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
10 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
8 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation