??
CAD model selection
Weidmueller 1650600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1650600000
MANUTYPEDESC
Manufacturer Type Description
HDC HD 8 FC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4008190870959
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; DETNORVER; EAC; VDE
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
AAF040
Mass
0.010 kg
BAB577
depth
33.3 mm
BAA020
height
21.009 mm
BAF016
width
20.95 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation