??
Выбор CAD модели
Weidmueller 1649010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1649010000
MANUTYPEDESC
Manufacturer Type Description
BLL 5.08/24/180 3.2 SN OR BX
DESCSHORT
Description short
Вставной разъем печатной платы (соединение с платой) 5.08 mm, Количество полюсов: 24, Угол вывода: 180°
DESCLONG
Description long
Подключаемое соединение печатной платы с принципиально новой технологией подключения для безопасной и интуитивно понятной работы.
GTIN
GTIN-Code
4008190293499
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
20 A
AAP798
Application standards
CSA; EAC; UR
AAT080
Pole number
24
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
4 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ356
Pin dimensions (mm)
1 x 0,4
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
4...6 µm Sn hot-dip tinned
AAZ364
Coating PCB contact area
4...6 µm Sn hot-dip tinned
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.026 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation