??
CAD model selection
Weidmueller 1634780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1634780000
MANUTYPEDESC
Manufacturer Type Description
ESO 7 DIN A4 GE
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190273361
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.300 mm
BAA351
color
yellow
BAB664
material
Paper
AAF040
Mass
0.010 kg
BAB577
depth
0.2 mm
BAA020
height
29.75 mm
BAF016
width
6.400 mm
AAD931
customs tariff number (TARIC)
48219090
URL
URL
Preview - Generation