??
CAD model selection
Weidmueller 1631940000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1631940000
MANUTYPEDESC
Manufacturer Type Description
STR 5 S F.SCHT 5 S
DESCSHORT
Short Description
Device marking, 7 mm, Polyester, PVC-free, Transparent
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190206697
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
AAF040
Mass
0.000 kg
BAB577
depth
0.500 mm
BAA020
height
39.8 mm
BAF016
width
7.15 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation