??
CAD model selection
Weidmueller 1631640002
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1631640002
MANUTYPEDESC
Manufacturer Type Description
CC-H 85/54 GR
DESCSHORT
Short Description
Device marking holder, 58 mm, Polyamide 66, grey
DESCLONG
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4008190465261
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.021 kg
BAB577
depth
13 mm
BAA020
height
58 mm
BAF016
width
90.4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation