??
CAD model selection
Weidmueller 1616500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1616500000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2.5/2/LD 250AC
DESCSHORT
Short Description
Fuse terminal, Tension-clamp connection, Fuse cartridge, with LED, for plug-in cross-connector, in closed state, Tension-clamp connection, 2.5 mm², 250 V, 12 A, G-Si. 6.3 x 32, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190196615
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB911
max. supply voltage for defect display
250 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC027
min. supply voltage for defect display
250 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
12 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAB943
Design of safety block
Miniature fuses 6,3x32mm
BAC034
Connection type
Spring pulley connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.028 kg
BAB577
depth
72.85 mm
BAA020
height
79.05 mm
BAF016
width
11.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation