??
CAD model selection
Weidmueller 1615270000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1615270000
MANUTYPEDESC
Manufacturer Type Description
MAK 2.5
DESCSHORT
Short Description
Motor-connection terminal, Screw connection, 2.5, 500, 24 A, beige / yellow
DESCLONG
Long Description
The motor-connection terminal combines the performance characteristics of the larger grid with the width of the smaller grid. The result is maximum rated current and minimum size at the same time. This eases the workload in purchasing, logistics and design.
GTIN
4008190193867
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
4
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
multi-colored
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.024 kg
BAB577
depth
62.85 mm
BAA020
height
87.898 mm
BAF016
width
6.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation