??
CAD model selection
Weidmueller 1611930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1611930000
MANUTYPEDESC
Manufacturer Type Description
ZGB 30
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190002251
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7 mm
BAA351
color
white
AAF040
Mass
0.001 kg
BAB577
depth
10.5 mm
BAA020
height
16.45 mm
BAF016
width
31.700 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation