??
CAD model selection
Weidmueller 1610610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1610610000
MANUTYPEDESC
Manufacturer Type Description
BLC 5.08/14/180R OR BX
DESCSHORT
Short Description
PCB plug-in connector (wire connection) 5.08 mm, Number of poles: 14, Crimp connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4008190073251
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
18 A
AAP798
Application standards
CSA; EAC; UR
AAT080
Pole number
14
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ333
Functional depth
0 mm
AAZ335
Locking system
none
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ341
Actuation direction
0 °
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
BAA020
height
10.100 mm
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
24.500 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC818
Assembly
plugged-in
BAF016
width
71.120 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation