??
CAD model selection
Weidmueller 1609801044
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1609801044
MANUTYPEDESC
Manufacturer Type Description
DEK 5/5 MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: Mixed characters, horizontal, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190397111
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.373 mm
BAA020
height
5.2 mm
BAF016
width
4.900 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation