??
CAD model selection
Weidmueller 1609110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1609110000
MANUTYPEDESC
Manufacturer Type Description
ZAD 1/4
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.10, Printed characters: Symbols, yellow
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190190910
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5.100 mm
BAA351
color
yellow
AAF040
Mass
0.000 kg
BAB577
depth
12.476 mm
BAA020
height
7.921 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation