??
CAD model selection
Weidmueller 1600490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1600490000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 25.00, Cable diameter, max.: 20 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190151874
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.030 kg
BAB577
depth
39.495 mm
BAA020
height
26 mm
BAF016
width
24.874 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation