??
CAD model selection
Weidmueller 1600480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1600480000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 13.00, Cable diameter, max.: 8 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190130589
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.009 kg
BAB577
depth
25.899 mm
BAA020
height
18 mm
BAF016
width
14.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation