??
CAD model selection
Weidmueller 1582350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1582350000
MANUTYPEDESC
Manufacturer Type Description
CSL1,6E18-16 SN I3,5
DESCSHORT
Short Description
Crimp contact (PCB connectors) 1.5 mm², tinned, Qty. [VPE]: 250 ST, Box
DESCLONG
Long Description
Crimp contact for PCB plug-in connector.
GTIN
4008190033620
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm²
AAC194
Type of packaging
box
AAZ322
Rated surge voltage (III/2)
0 kV
AAZ332
Pin length
0 mm
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ341
Actuation direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0 mm²
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
18
AAZ542
max. connectable conductor size (AWG/KCMIL)
16
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.750 mm²
BAC818
Assembly
plugged-in
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation