??
CAD model selection
Weidmueller 1577600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1577600000
MANUTYPEDESC
Manufacturer Type Description
WQV 2.5/32
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 32, Pitch in mm: 5.10, Insulated: Yes, 32 A, yellow
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190154035
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
32
BAA351
color
yellow
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
BAG640
Assembly type
screwable
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation