??
CAD model selection
Weidmueller 1568990000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1568990000
MANUTYPEDESC
Manufacturer Type Description
VG 11-K68
DESCSHORT
Short Description
Cable gland (plastic) VG K (standard plastic cable gland) straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4008190178123
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAG623
wrench width 1
22 mm
AAG746
mounting thread
PG11
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
10 mm
AAH509
min. sealing range
5 mm
AAK241
fire resistance (according to UL94)
V2
AAS481
type of connection thread
PG
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
8 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
Plastic
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
No
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation