??
CAD model selection
Weidmueller 1567480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1567480000
MANUTYPEDESC
Manufacturer Type Description
FKSC M4X6 D8/SW2
DESCSHORT
Short Description
Mounting screw (Terminal) 4.00 mm, Steel, Depth: 7 mm, Width: 8 mm, Height: 8 mm
DESCLONG
Long Description
The mounting screw ensures the safe contacting the connector to the current rail.
GTIN
4008190033491
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Screw
BAB888
Design
Fastening parts/kit
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
73181558
URL
URL
Preview - Generation