??
Choix du modèle CAO
Weidmueller 1562170000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1562170000
MANUTYPEDESC
Manufacturer Type Description
WPD 105 1X35+1X16/2X25+3X16 GY
DESCSHORT
Description short
Blocs de jonction de distribution de potentiel, Raccordement vissé, 1000 V, 214 A, Nombre de pôles: 1, Plaque de montage, TS 35, Gris clair
DESCLONG
Description long
Barrette de raccordement pour distribution de potentiel. Avec densité de contat élevée.
GTIN
GTIN-Code
4050118385250
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
214 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
214 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Mounting face
BAH005
rated voltage
1000 V
AAF040
Mass
0.138 kg
BAB577
depth
53.593 mm
BAA020
height
70.034 mm
BAF016
width
37.321 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D