??
CAD model selection
Weidmueller 1561830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1561830000
MANUTYPEDESC
Manufacturer Type Description
WPD 103 2X70/2X50 BK
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 1000 V, 300 A, Number of poles: 1, black
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366853
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
300 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
300 A
BAA351
color
black
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.171 kg
BAB577
depth
53.45 mm
BAA020
height
62.952 mm
BAF016
width
39.722 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation