??
Výběr CAD modelu
Weidmueller 1561640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1561640000
MANUTYPEDESC
Manufacturer Type Description
WPD 102 2X35/2X25 BL
DESCSHORT
Description short
Svorka k rozvádění napájení, Šroubové připojení, 1000 V, 202 A, Počet pólů: 1, Modrá
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118366570
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
202 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
202 A
BAA351
color
blue
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.092 kg
BAB577
depth
49.236 mm
BAA020
height
55.4 mm
BAF016
width
29.062 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation