??
Choix du modèle CAO
Weidmueller 1561620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1561620000
MANUTYPEDESC
Manufacturer Type Description
WPD 202 4X35/4X25 GN
DESCSHORT
Description short
Blocs de jonction de distribution de potentiel, Raccordement vissé, 1000 V, 202 A, Nombre de pôles: 2, vert
DESCLONG
Description long
Barrette de raccordement pour distribution de potentiel. Avec densité de contat élevée.
GTIN
GTIN-Code
4050118366822
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
202 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
202 A
BAA351
color
green
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.184 kg
BAB577
depth
49.162 mm
BAA020
height
55.4 mm
BAF016
width
50.008 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D