??
CAD model selection
Weidmueller 1548860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1548860000
MANUTYPEDESC
Manufacturer Type Description
SAIBW-M16-12/9
DESCSHORT
Short Description
Round plug (field customisable) Socket, angled, Solder connection, M16, 0.14 mm², 0.25 mm², 6 - 8 mm, Number of poles: 12, Shield connection: No
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4050118355345
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
angled
AAB785
max. connectable conductor cross-section
0.750 mm²
AAB935
min. connectable conductor cross-section
0.140 mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP40
AAC202
Material of the contact coat
Silver
AAF726
rated current
3 A
AAS458
Conductor connection method
Soldered connection
AAS467
Number of control contacts
12
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
12
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
60 V
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation