??
CAD model selection
Weidmueller 1548120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1548120000
MANUTYPEDESC
Manufacturer Type Description
MK 3/8 B 1-6
DESCSHORT
Short Description
Single- and multi-pole terminal strip, 2.5 mm²
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4050118353846
MANUNAME
Manufacturer Name
Weidmueller Group
BAA303
Power loss, static, current-independent [Pls]
0.770 W
AAF040
Mass
0.030 kg
BAB577
depth
16.100 mm
BAA020
height
15 mm
BAF016
width
72.750 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation