??
CAD model selection
Weidmueller 1545720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1545720000
MANUTYPEDESC
Manufacturer Type Description
ACT20P-AI-AO-AC-S
DESCSHORT
Short Description
Signal inverter, Signal converter/isolator, 90...264 V AC power supply, Input: I/U universal, Output: I/U universal
GTIN
4050118350791
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
AAF040
Mass
0.260 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation