??
Селекция на CAD модел
Weidmueller 1537180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1537180000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON CS POK 122209-4
DESCSHORT
Short Description
Atex plastic enclosure assembled
DESCLONG
Long Description
Assembled enclosure for use in explosive risk zones.
GTIN
4050118341317
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
220 mm
BAB577
depth
90 mm
BAB664
material
Plastic
BAF016
width
120 mm
BAG975
degree of protection
IP54
AAF040
Mass
1.750 kg
AAD931
customs tariff number (TARIC)
85371098
URL
URL
Preview - Generation