??
CAD model selection
Weidmueller 1534370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1534370000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 1626 MINI
DESCSHORT
Short Description
Mounting plate (Housing) Klippon POK (polyester empty enclosure) 243.5 x 113 x 1.5 mm, Sheet steel, galvanized, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118338157
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAA020
height
113 mm
BAB664
material
Steel
BAF016
width
243.500 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.320 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation